BUR_PPHID-264179
BUR_PPHID-264179

Cable Tie, 2" Max Bundle, 30 Lb Tensile, Blue, TEFZEL

Brand:

Burndy

Catalog ID:

CTZ30200C6

30 LB., 2.00" BUNDLE DIAMETER, 8" LONG, 100 PCS BAG, COLOR BLUE.

Product details

General

Material
ETHYLENE CHLORO TRI-FLUORO ETHYLENE
UPC
621945514188

Certifications And Compliance

Certification - CSA Approved
No

Logistics

Carton Quantity
20000
Minimum Pack Quantity
100

Resources and downloads