BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT50400M00, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT50400M00

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 15.50"L, 0.18"W, 04.00" Bundle Dia.

Standard Cable Tie

Product details

General

Color
Black
Material
NYLON 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
50
Trade Name
UNIRAPâ„¢
UPC
781810332856

Dimensions

Dimension - Bundle Diameter Max inch
4
Dimension - L Length Overall mm
362 mm
Dimension - Length Overall inch
14.25 in
Dimension - Width inch
0.18 in
Dimension - Width mm
5 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
Yes
Military Spec Number
MS3367-2-0
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
5000
Minimum Pack Quantity
5000
Packaging Type
Bag

Resources and downloads

Product Cross Section Image(s)

Sales Drawings