Discontinued
CTB100RA4L, Cable Tie Mounting Base, Rubber Adhesive, Natural
Request a Quote
Brand:
Burndy
Catalog ID:
CTB100RA4L
Mounting Base For Cable Tie.
Cable tie mounting base
Rubber Adhesive 4 way
Product details
Resources and downloads
Product details
General
Application
For connecting cable to rebar
Color
Natural
EU RoHS Indicator
Yes
Material
NYLON 6/6
Mounting Method
Rubber Adhesive or Screw
Operating Temperature Celcius Max
70 °C
Operating Temperature Celcius Min
0 °C
Sub Brand
UNIRAP
Trade Name
UNIRAPâ„¢
Type
Cable Tie Bases
UPC
781810663165
Dimensions
Dimension - B Length inch
1 in
Dimension - Width inch
1 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
1000
Packaging Type
Bag
Resources and downloads
Specifications
BURNDY_CTB100RA4L_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50042700