BUR_PPHID-264194_CTSSPC
BUR_PPHID-264194_CTSSPC

CTSS250200PC316L, 316 Stainless Steel Cable Tie, 250 Lb Tensile, 7.87" Long, Partially Coated

Brand:

Burndy

Catalog ID:

CTSS250200PC316L

Semi coated stainless steel cable ties 316 grade, Tensile strength: 270 Lb, 7.87" L, 0.31" W, 1.97" Bundle Dia.

Stainless Steel Cable Tie - Partially Coated

Product details

General

Connector Type
PARTIALLY COATED
Material
316 STAINLESS STEEL
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Rating - Minimum Tensile Strength lbs
270
Trade Name
UNIRAPâ„¢
UPC
781810647714

Dimensions

Dimension - Bundle Diameter Max inch
1.97
Dimension - L Length Overall mm
200 mm
Dimension - Length Overall inch
7.87 in
Dimension - Width inch
0.31 in
Dimension - Width mm
7.9 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
3500
Minimum Pack Quantity
50

Resources and downloads

Product Cross Section Image(s)

Sales Drawings