BUR_CT18100SSBC0_PRODIMAGE
BUR_CT18100SSBC0_PRODIMAGE

CT50200SSBC0, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 7.87" Long, Black

Brand:

Burndy

Catalog ID:

CT50200SSBC0

Nylon Stainless Steel BARB Cable Ties, 7.87 IN L, .24 IN W, Tensile Strength: 50 Lbs,Color:Black.

Features: Cable Ties for General Use Available in Black, Material-nylon 6/6

Product details

General

Application
For use with self-locking stainless steel barb
Color
  • Black
  • Noir
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
50
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAPâ„¢
Type
CT_SSB
UPC
781810564745

Dimensions

Dimension - Bundle Diameter Max inch
1.97
Dimension - L Length Overall mm
200 mm
Dimension - Length Overall inch
7.87 in
Dimension - Width inch
0.24 in
Dimension - Width mm
6 mm

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
6000

Resources and downloads