WBP_WBS48_PRODIMAGE
WBP_WBS48_PRODIMAGE

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 8" Deep

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WBS48

Cable Management Hardware, Wall Mount Bracket, Side Hinged, 4 Rack Units, 8" Deep

Standard Product

Product details

General

Application
Side Hinge
Color
Black
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black Powder Coated
Size
4U
Sub Brand
Cable Management
Type
Wall Mount Bracket
UPC
662620660233

Dimensions

Depth
8 in
Width
19 in

Conductor Related

Wire Size
48 Menne

Certifications And Compliance

Industry Standard(s)
TIA

Logistics

Carton Quantity
1