text.skipToContent text.skipToNavigation

A-332C

By Gleason Reel 

Catalog ID: A-332C

By Gleason Reel
Catalog ID:  A-332C
Series A Cast Aluminum Reel Lift 20Ft 14/3 SO (A-332C).
  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

More Options

Product Details

General

Application Ceiling, wall or under bench mount
Listings UL
Product Category Reels
UPC 783246000415

Dimensions

Cable Length Active 20
Length 20 in
Weight 30.7 lb

Electrical Ratings