text.skipToContent text.skipToNavigation

ER31645

by Gleason Reel 

Catalog ID: ER31645

Series ER General Purpose Electric Reel 45' 16/3 With Cable

  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

Product Details

General

Application Hand pull or moving machinery
Listings CSA
Product Category Reels
UPC 783246001665

Dimensions

Cable Length Active 45
Length 45 in
Weight 45 lb

Conductor Related

Number Of Conductors 3
Wire Size #16 AWG