GLEASON_REEL-CM_PRODIMAGE
GLEASON_REEL-CM_PRODIMAGE
GLEASON_REEL-CM2_PRODIMAGE

G-343 HD Reel 25' 14/4 W/Cable

Brand:

Gleason Reel

Catalog ID:

G-343

Series G Heavy Duty Reel 25' 14/4 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

Product details

General

Application
Hand pull
Listings
  • UL
  • CSA
Product Category
Reels
UPC
783246001337

Dimensions

Cable Length Active
25
Flange Outside Diameter
14 in
Length
25 in
Weight
44 lb

Conductor Related

Number of Conductors
4
Wire Size
#14 AWG