WBP_HBL501032W_PRODIMAGE
WBP_HBL501032W_PRODIMAGE

Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/3 SO Cord, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL501232W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 12/3 SO Cord, Yellow

Multi-position roller guide can be mounted in four different positions

Ratchet Lock and be Enabled/Disabled

Product details

General

Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
50 Ft
Cable Type
#12/3 SOW-A
Color
Construction
Steel
Duty
Heavy Duty
EU RoHS Indicator
No
Item Type
Reel with Stripped Leads
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location
Series
Heavy Duty Industrial
Style
16" Reel
Type
Weatherproof Reel
UPC
783585209159

Dimensions

Cable Length Active
600
Cable Length Inactive
60
Reel Frame Dimension
Steel

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC

Conductor Related

Cable Specification
12/3 SOW-A
Feeder Cord
12/3 SOW-A
Nema Color
Yellow and Black

Certifications And Compliance

Industry Standard(s)
UL 355 and CSA, C22.2 No. 21

Logistics

Carton Quantity
1