WBP_HBLI45123Y_PRODIMAGE
WBP_HBLI45123Y_PRODIMAGE

ACA12345-BC20, Yellow Industrial Reel, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

$813.93 USD

Brand:

Gleason Reel

Catalog ID:

ACA12345-BC20

Yellow Industrial Reel, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

Product details

General

Cable Length
45 Ft
Cable Type
#12/3 SJO
UPC
ACA12345-BC20

Electrical Ratings

Current / Amperage Rating
20 A
Voltage Rating
125 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
3-Wire

Logistics

Carton Quantity
1