WBP_HBLI45123Y_PRODIMAGE
WBP_HBLI45123Y_PRODIMAGE

ACA14345-BC15 Yellow Industrial Reel, UL Type 1, 45 Ft, #14/3 SJO, 15 A, 125 VAC

$726.24 USD

Brand:

Gleason Reel

Catalog ID:

ACA14345-BC15

Yellow Industrial Reel, UL Type 1, 45 Ft, #14/3 SJO, 15 A, 125 VAC

Product details

General

Cable Length
45 Ft
Cable Type
#14/3 SJO
UPC
ACA14345-BC15

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
125 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
3-Wire