text.skipToContent text.skipToNavigation

ACA16325-SR15

By Gleason Reel 

Catalog ID: ACA16325-SR15

By Gleason Reel
Catalog ID:  ACA16325-SR15
Yellow Industrial Reel with HBL5269C, UL Type 1, 25 Ft, #16/3 SJO, 15 A, 250 VAC
Add to List

Product Details

General

Cable Length 25 Ft
Cable Type #16/3 SJO
UPC ACA16325-SR15

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 250 VAC
Voltage Rating Description 250 VAC

Conductor Related

Number Of Wires 3-Wire

Resources and Downloads

Brochures