WBP_HBLI45123C15Y_PRODIMAGE
WBP_HBLI45123C15Y_PRODIMAGE

ACA16335-SR15 Yellow Industrial Reel with HBL5269C, UL Type 1, 35 Ft, #16/3 SJO, 15 A, 250 VAC

$723.49 USD

Brand:

Gleason Reel

Catalog ID:

ACA16335-SR15

Yellow Industrial Reel with HBL5269C, UL Type 1, 35 Ft, #16/3 SJO, 15 A, 250 VAC

Product details

General

Cable Length
35 Ft
Cable Type
#16/3 SJO
UPC
ACA16335-SR15

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
3-Wire