text.skipToContent text.skipToNavigation

ACA16345-LED

by Gleason Reel 

Catalog ID: ACA16345-LED

Yellow Industrial Reel with LED Lamp, UL Type 1, 45 Ft, #16/3 SJO, 10 A, 250 VAC

Product Details

General

Cable Length 45 Ft
Cable Type #16/3 SJO
UPC ACA16345-LED

Electrical Ratings

Current / Amperage Rating 10 A
Voltage Rating 250 VAC

Conductor Related

Number Of Wires 3-Wire

Resources/Downloads

Installation/Instruction Manual (IOM)