text.skipToContent text.skipToNavigation

GCC16370-HL

by Gleason Reel 

Catalog ID: GCC16370-HL

70' 16/3 Industrial Duty Cord Reel w/Incandescent Lamp

  • Heavy steel frame with baked-on polyester finish
  • 48" pigtail with three prong plug
  • Multi-position four roller cord guide and adjustable cord stop
  • Complete with incandescent lamp

Product Details

General

Application Ceiling, wall or under bench mount
Product Category Reels
Type Incandescent Lamp
UPC 783246000897

Dimensions

Cable Length Active 70
Weight 40 lb

Electrical Ratings

Current / Amperage Rating 10 A
Current Rating 10 A

Conductor Related

Number Of Conductors 3
Wire Size #16 AWG

Certifications and Compliance

Industry Standard(s) cULus