HUBBELL
GLEASON_REEL-GCA-LED_PRODIMAGE
GLEASON_REEL-GCA-LED_PRODIMAGE
GLEASON_REEL-GCA-ALL_BACK_PRODIMAGE

GCC16370-LED 70' 16/3 Industrial Duty Cord Reel w/LED Hand Lamp

Brand:

Gleason Reel

Catalog ID:

GCC16370-LED

70' 16/3 Industrial Duty Cord Reel w/LED Hand Lamp

  • Heavy steel frame with baked-on polyester finish
  • 48" pigtail with three prong plug
  • Multi-position four roller cord guide and adjustable cord stop
  • Complete with LED lamp

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

GCC16370-LED

Product Category

Reels

Type

LED Hand Lamp

UPC

783246001016

Dimensions

Cable Length Active

70

Weight

40.5 lb

Electrical Ratings

Current / Amperage Rating

13 A

Current Rating

13 A

Conductor Related

Number of Conductors

3

Wire Size

#16 AWG

Certifications And Compliance

Industry Standard(s)

cULus