GLEASON_REEL-GCA-LED_PRODIMAGE
GLEASON_REEL-GCA-LED_PRODIMAGE
GLEASON_REEL-GCA-ALL_BACK_PRODIMAGE

GCC16370-LED 70' 16/3 Industrial Duty Cord Reel w/LED Hand Lamp

Brand:

Gleason Reel

Catalog ID:

GCC16370-LED

70' 16/3 Industrial Duty Cord Reel w/LED Hand Lamp

  • Heavy steel frame with baked-on polyester finish
  • 48" pigtail with three prong plug
  • Multi-position four roller cord guide and adjustable cord stop
  • Complete with LED lamp

Product details

General

Application
Ceiling, wall or under bench mount
Product Category
Reels
Type
LED Hand Lamp
UPC
783246001016

Dimensions

Cable Length Active
70
Weight
40.5 lb

Electrical Ratings

Current / Amperage Rating
13 A
Current Rating
13 A

Conductor Related

Number of Conductors
3
Wire Size
#16 AWG

Certifications And Compliance

Industry Standard(s)
cULus