text.skipToContent text.skipToNavigation

HBLI45143R215M1Y

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLI45143R215M1Y

Yellow Industrial Reel with Black Portable Outlet Box and (2) 15A Duplex Receptacles, UL Type 1, 45 Ft, #14/3 SJO, 15 A, 125 VAC

Product Details

General

Cable Length 45 Ft
Cable Type #14/3 SJO
Series inREACH
UPC 783585669960

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC

Conductor Related

Number Of Wires 3-Wire

Resources/Downloads