text.skipToContent text.skipToNavigation

HBLI45164

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLI45164

White Industrial Reel, UL Type 1, 45 Ft, #16/4 SJO, 10 A, 250 VAC

Product Details

General

Cable Length 45 Ft
Cable Type #16/4 SJO
Series inREACH
UPC 783585669069

Electrical Ratings

Current / Amperage Rating 10 A
Voltage Rating 250 VAC
Voltage Rating Description 250 VAC

Conductor Related

Number Of Wires 4-Wire

Resources/Downloads

Videos

inREACH Industrial and Industrial Weatherproof Cord Reels

Engineering Drawing