text.skipToContent text.skipToNavigation

HBLW35124W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLW35124W

White Weatherproof Reel, UL Type 4, 35 Ft, #12/4 SOW, 20 A, 600 VAC

Product Details

General

Cable Length 35 Ft
Cable Type #12/4 SOW
Series inREACH
UPC 783585586052

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating 600 VAC
Voltage Rating Description 600 VAC

Conductor Related

Number Of Wires 4-Wire

Resources/Downloads

Videos

inREACH Industrial and Industrial Weatherproof Cord Reels