text.skipToContent text.skipToNavigation

WCA14425-BC

by Gleason Reel 

Catalog ID: WCA14425-BC

NEMA 4 Yellow Industrial Reel, UL Type 4, 25 Ft, #14/4 SOW, 15 A, 250 VAC

Product Details

General

Cable Length 25 Ft
Cable Type #14/4 SOW
UPC WCA14425-BC

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 250 VAC

Conductor Related

Number Of Wires 4-Wire

Certifications and Compliance

Nema Rating NEMA 4

Resources/Downloads

Installation/Instruction Manual (IOM)