WBP_HBLI45163Y_PRODIMAGE
WBP_HBLI45163Y_PRODIMAGE

HBLI25163Y

Brand:

Gleason Reel

Catalog ID:

WCA16325-BC

NEMA 4 Yellow Industrial Reel, UL Type 4, 25 Ft, #16/3 SOW, 10 A, 250 VAC

Product details

General

Cable Length
25 Ft
Cable Type
#16/3 SOW
EU RoHS Indicator
Contact Manufacturer
UPC
WCA16325-BC

Electrical Ratings

Current / Amperage Rating
10 A
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
NEMA 4

Resources and downloads