text.skipToContent text.skipToNavigation

WCA16445-BC

by Gleason Reel 

Catalog ID: WCA16445-BC

NEMA 4 Yellow Industrial Reel, UL Type 4, 45 Ft, #16/4 SOW, 10 A, 250 VAC

Product Details

General

Cable Length 45 Ft
UPC WCA16445-BC

Electrical Ratings

Current / Amperage Rating 10 A
Voltage Rating 250 VAC

Conductor Related

Number Of Wires 4-Wire

Certifications and Compliance

Nema Rating NEMA 4

Resources/Downloads

Installation/Instruction Manual (IOM)