GLEASON_REEL-GH_PRODIMAGE
GLEASON_REEL-GH_PRODIMAGE
GLEASON_REEL-GHalt_PRODIMAGE

GHB5025-L GHB5025-L REEL,25FT,1/2",300PSI

$544.91 USD

Brand:

Gleason Reel

Catalog ID:

GHB5025-L

GHB5025-L REEL,25FT,1/2",300PSI

  • Multi-positon four roller guide and adjustable hose stop included
  • Weatherproof gasket on spring motor
  • Positive ratchet lock with disengage
  • Rugged Steel Construction - Baked Polyester Finish

Product details

General

Application
Ceiling, wall or under bench mount - Air/Water
Product Category
Reels
UPC
783246002143

Dimensions

Diameter - Inside
0.5 in
Length
25 ft
Outside Diameter
0.77
Weight
30 lb