text.skipToContent text.skipToNavigation

K18751-6-1

By Gleason Reel 

Catalog ID: K18751-6-1

By Gleason Reel
Catalog ID:  K18751-6-1
Gleason Series K Hose Reels are ideal for hydraulic hose control on boom cranes, hoists, tree cutters, lifts or any moving hydraulic equipment. They can also be used for other liquids or air. Whether machines push-pull, extend-retract, turn, tip, clamp hold or dump, Gleason series K all-steel spring driven dual hose reels speed operation and improve handling and safety. Series K Hose Reels handle up to 80 ft. of 1/4" I.D. dual hose with 3000 psi full-flow pressure throughout the reel. Maximum 3/4" I.D. hose.
  • Dual port swivel joint removes easily when replacing seal
  • Hose connections readily accessible
  • Welded, all steel frame for maximum strength
  • Pre-lubricated, sealed ball bearings

More Options

Product Details

General

Type Hydraulic Dual Hose

Dimensions

Weight 120 lb

Resources and Downloads