GR012285
$1,690.59
USD
Buy now
Brand:
Gleason Reel
Catalog ID:
GR012285
S, MMD, SM Series Collector Assembly 2 Pole 35 Amp
Product details
Resources and downloads
Product details
General
Number Of Poles
2
Series
S, MMD, SM
UPC
783246000057
Electrical Ratings
Current / Amperage Rating
35 A
Resources and downloads
Specifications
GRD-GR012285-SPEC-EN
Brochures
Rota-Powerâ„¢ 35 Slip Rings, 35A, 600V, 2" (51mm) Bore
Videos
Gleason Reel Staging and Rigging Applications for the Theater/Entertainment Industry (HHI-GR-VU-EN-02157)