RP035-06 Rota-Power Collector Assembly 6 Pole 35 Amp
$2,213.02
USD
Buy now
Brand:
Gleason Reel
Catalog ID:
RP035-06
Rota-Power Collector Assembly 6 Pole 35 Amp
Product details
Resources and downloads
Product details
General
Number Of Poles
6
Series
Rota-Power RP
UPC
783246018984
Electrical Ratings
Current / Amperage Rating
35 A
Resources and downloads
Specifications
RP035-06 Specification Sheet
Brochures
Download All
Rota-Powerâ„¢ 35 Slip Rings, 35A, 600V, 2" (51mm) Bore
GLEASON_SR35A_BROCHURE
Videos
Gleason Reel Staging and Rigging Applications for the Theater/Entertainment Industry (HHI-GR-VU-EN-02157)