GLEASON_BALANCER-BG-03_PRODIMAGE
GLEASON_BALANCER-BG-03_PRODIMAGE
play
ToolAssitPro - ERGO 1 Tool Balancers

ERGO-2 Tool Balancer with Ratchet Lock 8.0 - 12.0 lbs Load Capacity

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLBG10L

ERGO-2 Tool Balancer with Ratchet Lock 8.0 - 12.0 lbs Load Capacity

  • Load capacity 8 - 12 lbs (3.6 - 5.4 kg)
  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • 8' cable length with positive ratchet lock
  • Includes safety tool clip and adjustable cable stop

Product details

General

Cable Length
8 ft (2.4 m)
Load Capacity
8 - 12 lbs (3.6 - 5.4 kg)
Series
Medium Duty
Style
Min/Max (lbs): 8-12
Type
Ratchet Lock
UPC
783585686509

Dimensions

Weight
7 lb

Resources and downloads

Specifications

Videos

ToolAssitPro - ERGO 1 Tool Balancers