text.skipToContent text.skipToNavigation

00322005LPK50

by Hubbell Wiring Device-Kellems 

Catalog ID: 00322005LPK50

Kellems Wire Management, Cord Connector Accessories, Locknut, Zinc Plated Steel, 1 1/2", 50 Pack

Standard Product

Product Details

General

Application Conduit/Fitting Fastening
Construction Fabricated
Item Type NPT Thread Locknuts
Material Zinc Plated Steel
OEM Brand Name Hubbell Wiring Device-Kellems
Series Accessories
Type Locknut
UPC 783585506265

Dimensions

Display Size 1 1/2"-11 1/2
Hub Size 1 1/2"
Outside Diameter 2.6 in
Thickness 0.13 in

Logistics

Carton Quantity 5

Resources/Downloads