WBP_31518105BPK100_PRODIMAGE
WBP_31518105BPK100_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .312"-.375", Neoprene.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31518105BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .312"-.375", Neoprene.

Standard Product

Product details

General

Application
Replacement Bushings
Color
Black
Color Code
White
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Yes
Item Type
Cord Connector Accessories
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Type
Bushings
UPC
783585022529

Dimensions

Display Size
1/4", 3/8" and 1/2" Form 1
Hub Size
1/4", 3/8", 1/2"

Conductor Related

Conductor Range
0.312-0.375 in (7.93-9.50 mm)
Number of Conductors
Single

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10