WBP_31518105BPK100_PRODIMAGE
WBP_31518105BPK100_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .625"-.750", Neoprene.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31518124BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .625"-.750", Neoprene.

Standard Product

Product details

General

Application
Replacement Bushings
Color
Black
Color Code
Yellow
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Yes
Item Type
Cord Connector Accessories
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Type
Bushings
UPC
783585008332

Dimensions

Display Size
1" Form 4
Hub Size
1"

Conductor Related

Conductor Range
0.625-0.75 in (15.8-19.0 mm)
Number of Conductors
Single

Logistics

Carton Quantity
100 EA