WBP_31648051GPK100_PRODIMAGE
WBP_31648051GPK100_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .650-.750", Yellow.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31648051GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .650-.750", Yellow.

Bulk Packed 100

Product details

General

Application
  • Replacement Gotcha Rings
Color
  • Yellow
Environmental Conditions
Weather Resistant
EU RoHS Indicator
Yes
Item Type
Cord Connector Accessories
Material
Nylon
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Type
  • Gotcha Ring
  • Gotcha Ring
UPC
783585022833

Dimensions

Display Size
1" Form 4
Hub Size
1"

Conductor Related

Conductor Range
0.625-0.75 in (15.8-19.0 mm)
Number of Conductors
Single

Logistics

Carton Quantity
10