text.skipToContent text.skipToNavigation

31648054GPK100

by Hubbell Wiring Device-Kellems 

Catalog ID: 31648054GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, 1.00-.1.125", Pink.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Bulk Packed 100

Product Details

General

Application Replacement Gotcha Rings
Color Pink
Environmental Conditions Weather Resistant
Item Type Cord Connector Accessories
Material Nylon
OEM Brand Name Hubbell Wiring Device-Kellems
Series Accessories
Type Gotcha Ring
UPC 783585022864

Dimensions

Display Size 1" Form 4
Hub Size 1"

Conductor Related

Conductor Range 1-1.125 in (25.4-28.5 mm)
Number Of Conductors Single

Logistics

Carton Quantity 10

Resources/Downloads