WBP_FHC1043_PRODIMAGE
WBP_FHC1043_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_FHC1043_alt_PRODIMAGE

Kellems Wire Management, Cord Connectors, Straight Female .88-1.0", 1", Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FHC1043

Kellems Wire Management, Cord Connectors, Straight Female .88-1.0", 1", Aluminum

  • Machined aluminum straight female connector

Standard Product

Product details

General

Application
Straight Female- Form 4
Color Code
Gray
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Yes
Item Type
Cord Connectors
Material
Aluminum
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)
Series
Standard Duty
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Type
Straight Female
UPC
783585203430

Dimensions

Display Size
1" NPT
Hub Size
1"

Conductor Related

Conductor Range
0.88-1 in (22.2-25.4 mm)
Number of Conductors
Single

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
NEMA Type 4, 4X, 12 and 13

Logistics

Carton Quantity
10