text.skipToContent text.skipToNavigation

HJ1001GPK25

by Hubbell Wiring Device-Kellems 

Catalog ID: HJ1001GPK25

Kellems Wire Management, Cord Connectors, Junior, .08-.14", 1/4" NPT, Gray

  • Miniature nylon cord connector
  • Available in gray or black

Standard Product

Product Details

General

Application Straight Male Connector
Color Gray
Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
Item Type Juniors® Miniature Cord Connectors
Material Nylon
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)
Series Miniature
Temperature Rating Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Type Connector
UPC 783585022888

Dimensions

Display Size 1/4" NPT
Hub Size 1/4"

Conductor Related

Conductor Range 0.08-0.14 in (1.9-3.4 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating IP66

Logistics

Carton Quantity 5

Resources/Downloads