text.skipToContent text.skipToNavigation

HS1001BPK25

by Hubbell Wiring Device-Kellems 

Catalog ID: HS1001BPK25

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .22-.27", Black

  • Miniature nylon snap-in cord connector with spiral
  • Available in gray or black

Standard Product

Product Details

General

Application Straight Snap-In Connector
Color Black
Environmental Conditions Non-Weather Resistant
Item Type Juniors® Miniature Cord Connectors
Material Nylon
Material - Mounting Hardware Snap-In
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature -40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Performance
  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -40°F to +225°F (-40°C to +107°C)
Series Miniature
Temperature Rating Minimum -40°F to +225°F (-40°C to +107°C)
Type Snap-In Connector
UPC 783585023359

Dimensions

Display Size .50" Actual (12.7)

Conductor Related

Conductor Range 0.22-0.27 in (5.6-6.9 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources/Downloads