WBP_HS1002BPK25_PRODIMAGE
WBP_HS1002BPK25_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_HS1002BPK25_closed_PRODIMAGE

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .28-.32", Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HS1002BPK25

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .28-.32", Black

  • Miniature nylon snap-in cord connector with spiral
  • Available in gray or black

Standard Product

Product details

General

Application
Straight Snap-In Connector
Color
Black
Environmental Conditions
Non-Weather Resistant
EU RoHS Indicator
Yes
Item Type
Juniors® Miniature Cord Connectors
Material
Nylon
Material - Mounting Hardware
Snap-In
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -40°F to +225°F (-40°C to +107°C)
Series
Miniature
Temperature Rating
Minimum -40°F to +225°F (-40°C to +107°C)
Type
Snap-In Connector
UPC
783585023373

Dimensions

Display Size
.50" Actual (12.7)

Conductor Related

Conductor Range
0.28-0.32 in (7.1-8.1 mm)
Number of Conductors
Single

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5