WBP_LNP36BPK25_PRODIMAGE
WBP_LNP36BPK25_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_LNP7BPK100_PRODIMAGE

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG9

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

LNP9BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG9

  • Corrosion resistant and Non-conductive

Standard Product

Product details

General

Application
Conduit/Fitting Fastening
Color
Gray, Black
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Low Profile PG Cord Connector Locknuts
Material
Non-Metallic
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Low Profile PG
Type
Locknut
UPC
783585018508

Dimensions

Display Size
PG9

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1