text.skipToContent text.skipToNavigation

SEC100BSMH9

by Hubbell Wiring Device-Kellems 

Catalog ID: SEC100BSMH9

Kellems Wire Management, Multi-Hole Cord Grip Connectors, 9) .215" (5.5mm) Holes, 1", Black

Standard Product

Product Details

General

Application Multi-Hole Cord Grip Connectors
Color Black
Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
Item Type Multi-Hole Cord Connectors
Material Nylon
Material - Mounting Hardware Locknut or Tapped Opening
Number of Holes 9
OEM Brand Name Hubbell Wiring Device-Kellems
Series Multi-Hole Cord Grip
Temperature Rating Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)
UPC 783585233512

Dimensions

Display Size 1" NPT
Hub Size 1"

Conductor Related

Conductor Range 0.215 in (5.5 mm)
Number Of Conductors 9

Certifications and Compliance

Nema Rating IP66

Logistics

Carton Quantity 50

Resources/Downloads

Videos

Kellems Wire Management Solutions