WBP_SEC75BA_PRODIMAGE
WBP_SEC75BA_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connectors, European Style, .45-.71", 3/4", Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SEC75BA

Kellems Wire Management, Cord Connectors, European Style, .45-.71", 3/4", Black

Standard Product

Product details

General

Application
  • Straight Male Connector
Color
  • Black
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Yes
Item Type
Low Profile Cord Connectors
Material
Non-Metallic
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability
Series
Low Profile NPT
Temperature Rating
Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)
Type
  • Connector
  • Connector
UPC
783585018164

Dimensions

Display Size
3/4" NPT
Hub Size
3/4"

Conductor Related

Conductor Range
0.45-0.71 in (11.4-18.0 mm)
Number of Conductors
Single

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
IP66
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
50
Pallet Quantity
10800