text.skipToContent text.skipToNavigation

SECP9BA

by Hubbell Wiring Device-Kellems 

Catalog ID: SECP9BA

Kellems Wire Management, Cord Connectors, European Style, .18-.31", PG9, Black

  • Low profile
  • Connector body is a one-piece design with machined threads

Standard Product

Product Details

General

Application Straight Male Connector
Color Black
Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
Item Type Low Profile Cord Connectors
Material Non-Metallic
Material - Mounting Hardware Locknut or Tapped Opening
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability
Series Low Profile PG
Temperature Rating Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)
Type Connector
UPC 783585018263

Dimensions

Display Size PG9
Hub Size PG9

Conductor Related

Conductor Range 0.18-0.31 in (4.6-7.9 mm)
Number Of Conductors Single

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating IP66

Logistics

Carton Quantity 50

Resources/Downloads