text.skipToContent text.skipToNavigation

SHC1044SS

by Hubbell Wiring Device-Kellems 

Catalog ID: SHC1044SS

Kellems Wire Management, Cord Connectors, Straight Male, 1.00-1.13", 1", Stainless Steel

  • Stainless steel cord connector provides superior strength and corrosion resistance
  • Standard Product

    Product Details

    General

    Application Straight Male- Form 4
    Color Code Pink
    Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
    Item Type Cord Connectors
    Material Stainless Steel
    Material - Mounting Hardware Locknut or Tapped Opening
    OEM Brand Name Hubbell Wiring Device-Kellems
    Performance
    • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
    • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)
    Series Standard Duty
    Temperature Rating Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
    Type Straight Male
    UPC 783585207445

    Dimensions

    Display Size 1" NPT
    Hub Size 1"

    Conductor Related

    Conductor Range 1-1.13 in (25.4- 28.6 mm)
    Number Of Conductors Single

    Certifications and Compliance

    Industry Standard(s) UL Listed
    Nema Rating NEMA Type 4, 4X, 12 and 13

    Logistics

    Carton Quantity 10

    Resources/Downloads