WBP_SHC1059_PRODIMAGE
WBP_SHC1059_PRODIMAGE
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connectors, Straight Male, 1.94-2.06", 2", Aluminum

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SHC1072

Kellems Wire Management, Cord Connectors, Straight Male, 1.94-2.06", 2", Aluminum

Cord Connectors - Hubbell has the broadest line and the widest choice of materials in the industry. NPT hub sizes from ¼" to 3" in straight male end, 90°, 45°, female and underground feed connectors. They are available in your choice of aluminum, plated steel, nylon and stainless steel. The zinc-plated steel cord connectors offers the strength of steel and the corrosion resistance of zinc-plating. These heavy-duty connectors hold up to most manufacturing chemicals including acid solutions, solvents and other corrosive materials. Their machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. For larger size cord, NPT hub sizes 1" to 2", Hubbell utilizes malleable iron connectors which provide excellent holding and Liquidtight performance. Hubbell’s nylon cord connectors resist most common industrial corrosives and provide highly effective pullout protection in a lightweight design. They are ideal for any application where weight, conductivity or corrosion may be an issue. They’re available in NPT hub sizes from ¼" to 1". Stainless steel cord connectors provide superior strength and corrosion resistance for industrial and military applications. They are machined from 300 series stainless steel and come in ¼" to 1", NPT hub sizes.

Standard Product

Product details

General

Application
  • Straight Male- Form 7
Color
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Yes
Item Type
Cord Connectors
Material
Aluminum, Cast
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +240°F (-34°C to +115°C)
Series
Standard Duty
Temperature Rating
Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)
Type
  • Straight Male
  • Straight Male
UPC
783585200729

Dimensions

Display Size
2" NPT
Hub Size
2"

Conductor Related

Conductor Range
1.94-2.06 in (49.2- 52.4 mm)
Number of Conductors
Single

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
NEMA Type 4, 4X, 12 and 13

Logistics

Carton Quantity
5