WBP_SHC2010CR_PRODIMAGE
WBP_SHC2010CR_PRODIMAGE
play
Kellems Wire Management Solutions
WBP_SHC2010CR_alt_PRODIMAGE

Kellems Wire Management, Cord Connectors, Straight Male, .25-.31", 3/8", Nylon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SHC2010CR

Kellems Wire Management, Cord Connectors, Straight Male, .25-.31", 3/8", Nylon

Cord Connectors - Hubbell has the broadest line and the widest choice of materials in the industry. NPT hub sizes from ¼" to 3" in straight male end, 90°, 45°, female and underground feed connectors. They are available in your choice of aluminum, plated steel, nylon and stainless steel. The zinc-plated steel cord connectors offers the strength of steel and the corrosion resistance of zinc-plating. These heavy-duty connectors hold up to most manufacturing chemicals including acid solutions, solvents and other corrosive materials. Their machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. For larger size cord, NPT hub sizes 1" to 2", Hubbell utilizes malleable iron connectors which provide excellent holding and Liquidtight performance. Hubbell’s nylon cord connectors resist most common industrial corrosives and provide highly effective pullout protection in a lightweight design. They are ideal for any application where weight, conductivity or corrosion may be an issue. They’re available in NPT hub sizes from ¼" to 1". Stainless steel cord connectors provide superior strength and corrosion resistance for industrial and military applications. They are machined from 300 series stainless steel and come in ¼" to 1", NPT hub sizes.

  • Nylon cord connector resists most common industrial corrosives
  • Provides effective pullout protection
  • Lightweight design

Standard Product

Product details

General

Application
Straight Male- Form 1
Color
Black
Color Code
Black
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Yes
Item Type
Cord Connectors
Material
Nylon
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Flammability - UL 94-V2
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)
Series
Standard Duty
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Type
Straight Male
UPC
783585451541

Dimensions

Display Size
3/8" NPT
Hub Size
3/8"

Conductor Related

Conductor Range
0.25-0.31 in (6.3-7.9 mm)
Number of Conductors
Single

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
NEMA Type 4, 4X, 12 and 13

Logistics

Carton Quantity
50