text.skipToContent text.skipToNavigation

UFC0001ZP

by Hubbell Wiring Device-Kellems 

Catalog ID: UFC0001ZP

Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.4" min, .25"x.55" max, 1/2", Steel

  • Zinc-plated underground feeder connectors
  • Standard Product

    Product Details

    General

    Application Straight Male
    Environmental Conditions Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
    Item Type Underground Feeder Connectors
    Material Steel, Zinc Plated
    Material - Mounting Hardware Locknut or Tapped Opening
    OEM Brand Name Hubbell Wiring Device-Kellems
    Performance
    • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
    • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)
    Series Standard Duty
    Temperature Rating Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
    Type Underground Feeder
    UPC 783585211909

    Dimensions

    Display Size 1/2" NPT
    Hub Size 1/2 "

    Conductor Related

    Conductor Range 0.2 x .4 in Min, 0.25 in x 0.55 in Max
    Number Of Conductors Single

    Certifications and Compliance

    Industry Standard(s) UL Listed
    Nema Rating IP66

    Logistics

    Carton Quantity 50

    Resources/Downloads

    Videos

    Kellems Wire Management Solutions