GLEASON_FESTOON-C50-CTROLLEYRND_PRODIMAGE
GLEASON_FESTOON-C50-CTROLLEYRND_PRODIMAGE

C50-C33I-Z-B C50 Intermediate Trolley

Brand:

Gleason Reel

Catalog ID:

C50-C33I-Z-B

C50 Intermediate Trolley

Product details

General

Accessories
  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Glands For Single Cables Or Groups
Cable Type
Round
Clamping Element Design
Single, Double or Triple Tier Clip Design
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
C50
Type
Intermediate Trolley

Dimensions

Clip O.D.
0.95 - 1.25
Length - Clip
5.59
Length - Trolley
6.31
Max Cable/Hose O.D.
2.38

Conductor Related

Cable/Hose O.D. Range
0.95 - 1.25

Resources and downloads