C50-C33I-Z-S C50 INTERMEDIATE TROLLEY
Request a Quote
Brand:
Gleason Reel
Catalog ID:
C50-C33I-Z-S
C50 INTERMEDIATE TROLLEY
Product details
Resources and downloads
Product details
General
Accessories
Tow Chains
Hose - General Purpose Or Hydraulic
Junction Box(es)
Cable - Round Or Flat
Terminal Blocks
Ty-Wraps
Cable Glands For Single Cables Or Groups
Cable Type
Round
Clamping Element Design
Single, Double or Triple Tier Clip Design
Finish Type
Orange Baked Polyester Powder Finish
Material - Hardware
Zinc Plated Hardware
Series
C50
Type
Intermediate Trolley
Dimensions
Clip O.D.
0.95 - 1.25
Length - Clip
5.59
Length - Trolley
6.31
Max Cable/Hose O.D.
2.38
Conductor Related
Cable/Hose O.D. Range
0.95 - 1.25
Resources and downloads
Specifications
GRD-C50-C33I-Z-S-SPEC-EN
Brochures
GLEASON_CRail_BROCHURE
Installation Manuals
C-Rail Festoon Installation Instructions 043574