text.skipToContent text.skipToNavigation

C50-C34I-Z-B

by Gleason Reel 

Catalog ID: C50-C34I-Z-B

C50 Intermediate Trolley

Product Details

General

Accessories
  • Tow Chains
  • Hose - General Purpose Or Hydraulic
  • Junction Box(es)
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Glands For Single Cables Or Groups
Cable Type Round
Clamping Element Design Single, Double or Triple Tier Clip Design
Finish Type Orange Baked Polyester Powder Finish
Material - Hardware Zinc Plated Hardware
Series C50
Type Intermediate Trolley

Dimensions

Clip O.D. 1.26 - 1.69
Length - Clip 6.88
Length - Trolley 7.88
Max Cable/Hose O.D. 2.38

Conductor Related

Cable/Hose O.D. Range 1.26 - 1.69

Resources/Downloads