text.skipToContent text.skipToNavigation

C50-ES-Z

by Gleason Reel 

Catalog ID: C50-ES-Z

C50 End Stop Assembly

Product Details

General

Material - Hardware Zinc Plated Steel
Series C50
Type End Stop

Dimensions

Dimension - Height inch 1.18
Overall Length 2.25
Overall Width 1.18

Resources/Downloads